2G Plate Essensya entraxe 71mm Pure WE402
EAN
3250617104029
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Dimensions
-
Internal depth0 mm
-
Height of installed product80 mm
-
Width of installed product80 mm
Capacity
-
Number of sockets2
-
Number of gang in horizontal2
-
Number of modules (horizontal)4
-
Number of modules (vertical)4
Materials
-
Free area for finishing namepure
-
Colourwhite
-
Materialpolycarbonate
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
TransparentNo
Installation, mounting
-
Fixing typeclik - connection
-
Mounting wayvertical and horizontal
Equipment
-
With mounting frame or gridNo
-
With transparent product label holderNo
Safety
-
IK protection code against mecanical impactsIK05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE402
PDF366 KBEU Declaration of conformity for WE402
PDF187 KBEU Declaration of conformity for WE402
PDF80 KBEU Declaration of conformity for WE402
PDF80 KB -
ProductEnvironmentProfile
Product environmental profile for WE402
PDF346 KB -
ProductROHS
Pollutant guidelines for WE402
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE402
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation