Essensya Pack of 50x plates 1-gang White • WE40150 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • essensya
  • essensya - plates
  • Plates
  • WE40150

Essensya Pack of 50x plates 1-gang White

WE40150

Image  WE40150 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Essensya Pack of 50x plates 1-gang White WE40150

EAN
3250617110686
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Install­a­tion, mounting
  • Fixing type
    clik - connec­tion
  • Mounting way
    vertical and hori­zontal
Equip­ment
  • With mounting frame or grid
    Yes
Iden­ti­fic­a­tion
  • Range
    essensya

Downloads

  • Product image

    Image WE40150  | Hager Africa

    Product Image WE40150

  • Declaration of conformity

    Image EU Declaration of conformity for WE40150  | Hager Africa

    EU Declaration of conformity for WE40150

    PDF
    366 KB
    Image EU Declaration of conformity for WE40150  | Hager Africa

    EU Declaration of conformity for WE40150

    PDF
    187 KB
    Image EU Declaration of conformity for WE40150  | Hager Africa

    EU Declaration of conformity for WE40150

    PDF
    80 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    WE401 - 1G Plate Essensya Pure
    WE401
    1G Plate Essensya Pure
  • 2
    WE402 - 2G Plate Essensya entraxe 71mm Pure
    WE402
    2G Plate Essensya entraxe 71mm Pure
  • 3
    WE406 - essensya Plate 2-gang vertical enteraxe 57mm, White
    WE406
    essensya Plate 2-gang vertical enteraxe 57mm, White
  • 4
    WE403 - 3G Plate Essensya entraxe 71mm Pure
    WE403
    3G Plate Essensya entraxe 71mm Pure
  • 5
    WE407 - essensya Plate 3-gang vertical enteraxe 57mm, White
    WE407
    essensya Plate 3-gang vertical enteraxe 57mm, White

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group