2 way push button InterBP + N single Essensya Pure WE022
EAN
3250617100229
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitPush button
-
Number of keys1
Controls and indicators
-
Indicator lampno
Main electrical features
-
Nominal voltage250 V
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current10 AX
Dimensions
-
Installation depth, flush-mounted boxes40 mm
-
Depth of installed product24 mm
-
Height of installed product75 mm
-
Width of installed product70 mm
Materials
-
Colourwhite
-
Materialpolycarbonate
Installation, mounting
-
Fixing typeWith screws
-
Mounting typeflush-mounted
Connection
-
Type of contacts1NC+1NO
-
Type of connectionquick connect
Standards
-
ApprovalsEN 60669-1
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangeessensya
-
CompositionMechanism with upper casing
Pictograms
-
Symbole WAINSTALLATEUR.JPG
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE022
PDF79 KBEU Declaration of conformity for WE022
PDF80 KB -
ProductEnvironmentProfile
Product environmental profile for WE022
PDF352 KBProduct environmental profile for WE022
PDF352 KB -
ProductROHS
Pollutant guidelines for WE022
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE022
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation