Pack of 50x 2W Switches Essensya Pure WE00150
EAN
3250617110662
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitsingle rocker
-
Number of keys1
Configuration
-
Switch modeDisconnector
Controls and indicators
-
Indicator lampno
-
Push-buttonsNo
Main electrical features
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current10 AX
Dimensions
-
Depth of installed product24 mm
-
Height of installed product75 mm
-
Width of installed product75 mm
Materials
-
Type of surface treatmentuntreated
Installation, mounting
-
Mounting typeflush-mounted
Connection
-
Type of connectionquick connect
Equipment
-
Lightingwithout lighting (cannot be illuminated)
-
Heating switchNo
Standards
-
ApprovalsEN 60669-1
Safety
-
IK protection code against mecanical impacts07
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
CompositionMechanism with upper casing
-
Appliance switch typeNo
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE00150
PDF79 KB -
ProductEnvironmentProfile
Product environmental profile for WE00150
PDF352 KBProduct environmental profile for WE00150
PEP - 2 way switch gallery InterBP with neutral 2 modules (english)
PDF2 MBProduct environmental profile for WE00150
PDF351 KBProduct environmental profile for WE00150
PDF352 KB -
ProductROHS
Pollutant guidelines for WE00150
RoHS declaration WE00150 (english)
PDF32 KBPollutant guidelines for WE00150
REACH declaration WE00150 (english)
PDF33 KB
More documentation