Push button 1NC+1NO with claws Pure • WE022G | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • essensya
  • essensya - mech­an­isms controls
  • 1 way switch
  • WE022G

Push button 1NC+1NO with claws Essensya Pure

WE022G

  • Wiring accessories and Building auto­ma­tion

Push button 1NC+1NO with claws Essensya Pure WE022G

EAN
3250617130226
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    Push button
  • Number of keys
    1
Controls and indic­ators
  • Indic­ator lamp
    no
Main elec­trical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Elec­tric current
  • Rated current
    10 AX
Dimen­sions
  • Install­a­tion depth, flush-­mounted boxes
    40 mm
  • Depth of installed product
    24 mm
  • Height of installed product
    75 mm
  • Width of installed product
    70 mm
Mater­ials
  • Material
    polycar­bonate
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Fixing type
    With screws or claws
  • Mounting type
    flush-­mounted
Connec­tion
  • Type of contacts
    1NC+1NO
  • Type of connec­tion
    quick connect
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    essensya
  • Compos­i­tion
    Mech­anism with upper casing

Downloads

  • Product image

    Image WE022G  | Hager Africa

    Product Image WE022G

  • Declaration of conformity

    Image EU Declaration of conformity for WE022G  | Hager Africa

    EU Declaration of conformity for WE022G

    PDF
    79 KB
    Image EU Declaration of conformity for WE022G  | Hager Africa

    EU Declaration of conformity for WE022G

    PDF
    80 KB
  • PEP document

    Image Product environmental profile for WE022G  | Hager Africa

    Product environmental profile for WE022G

    PDF
    352 KB
    Image Product environmental profile for WE022G  | Hager Africa

    Product environmental profile for WE022G

    PDF
    352 KB
  • RoHS report

    Image Pollutant guidelines for WE022G  | Hager Africa

    Pollutant guidelines for WE022G

    RoHS declaration WE022G (english)

    PDF
    32 KB
    Image Pollutant guidelines for WE022G  | Hager Africa

    Pollutant guidelines for WE022G

    REACH declaration WE022G (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    WE000G - Essensya 1W switch + claws
    WE000G
    Essensya 1W switch + claws
  • 2
    WE001 - 2 way switch single Essensya Pure
    WE001
    2 way switch single Essensya Pure
  • 3
    WE001G - Essensya 2W switch + claws
    WE001G
    Essensya 2W switch + claws
  • 4
    WE00150 - Pack of 50x 2W Switches Essensya Pure
    WE00150
    Pack of 50x 2W Switches Essensya Pure
  • 5
    WE010 - Intermediate switch Essensya Pure
    WE010
    Intermediate switch Essensya Pure

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group