Kit, NewVegaD, 300x500mm, for rail-mounted devices, 2x24 modules FD02A1

EAN
3250617860529
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    48
Dimensions
  • Depth of installed product
    147 mm
  • Height of installed product
    300 mm
  • Width of installed product
    500 mm
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    2
  • Quantity of rails
    2
  • Can be accessorized
    No
  • Quantity of steps in height
    4
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No