Cover trunking,universN,78x31mm,2m • UT50C | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • vega D
  • vega D weather­proof IP 54
  • Covers for wire guide
  • UT50C

Cover trunking,universN,78x31mm, 2m long

UT50C

  • Energy distri­bu­tion

Cover trunking,universN,78x31mm, 2m long UT50C

EAN
3250616301078
Packaging
20 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Height of installed product
    78 mm
  • Width of installed product
    31 mm
Length
  • Maximal length
    2000
Accessories included
  • Type of accessory
    Protec­tion cover
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image UT50C  | Hager Africa

    Product Image UT50C

  • RoHS report

    Image Pollutant guidelines for UT50C  | Hager Africa

    Pollutant guidelines for UT50C

    RoHS declaration UT50C (english)

    PDF
    32 KB
    Image Pollutant guidelines for UT50C  | Hager Africa

    Pollutant guidelines for UT50C

    REACH declaration UT50C (english)

    PDF
    33 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group