Kit, NewVegaD, 150x500mm, 1-row for MCCB 160A FD01K1
EAN
3250617860598
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product100 mm
-
Height of installed product150 mm
-
Width of installed product500 mm
Scope of delivery
-
With coverYes
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FD01K1
PDF1 MB -
Installation handbook
Installation handbooks for FD01K1
PDF11 MBInstallation handbooks for FD01K1
Handbook en-GB 2022-10-10
PDF24 MB -
ProductECDeclaration
EU Declaration of conformity for FD01K1
Declaration
PDF190 KB -
ProductROHS
Pollutant guidelines for FD01K1
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for FD01K1
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation