Kit, NewVegaD, 300x500mm, with depth-adjustable DIN rails and plain cover FD02A2

EAN
3250617860581
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    48
Dimensions
  • Depth of installed product
    147 mm
  • Height of installed product
    300 mm
  • Width of installed product
    500 mm
Capacity
  • Quantity of half modules terminales per rail
    48
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Installation, mounting
  • Quantity of terminal steps in 1/2 modules on kit
    96
Equipment
  • Number of rows
    2
  • Quantity of steps in height
    4
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No