Kit, NewVegaD, 300x500mm, 2-rows for MCCB 160A FD02K1

EAN
3250617860659
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    24
Dimensions
  • Depth of installed product
    147 mm
  • Height of installed product
    300 mm
  • Width of installed product
    500 mm
Materials
  • Colour
    white  
Scope of delivery
  • With cover
    Yes
Equipment
  • Quantity of rails
    1
  • Quantity of steps in height
    4
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No