Kit,NewVegaD,300x500mm,1x24 mod.+depth. • FD02A3 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • vega D
  • vega D equipped enclos­ures - accessories
  • Equip­ment units
  • FD02A3

Kit, NewVegaD,300x500mm,for rail-mounted devices,1x24mod.+1depth-adjust.DIN rail

FD02A3

  • Energy distri­bu­tion

Kit, NewVegaD,300x500mm,for rail-mounted devices,1x24mod.+1depth-adjust.DIN rail FD02A3

EAN
3250617860604
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    24
Dimen­sions
  • Depth of installed product
    147 mm
  • Height of installed product
    300 mm
  • Width of installed product
    500 mm
Capa­city
  • Quantity of half modules terminales per rail
    44
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Install­a­tion, mounting
  • Quantity of terminal steps in 1/2 modules on kit
    44
Equip­ment
  • Number of rows
    2
  • Quantity of rails
    1
  • Quantity of steps in height
    4
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Product image

    Image FD02A3  | Hager Africa

    Product Image FD02A3

  • Instruction manual

    Image Instruction manuals for FD02A3  | Hager Africa

    Instruction manuals for FD02A3

    PDF
    7 MB
  • Installation handbook

    Image Installation handbooks for FD02A3  | Hager Africa

    Installation handbooks for FD02A3

    PDF
    11 MB
    Image Installation handbooks for FD02A3  | Hager Africa

    Installation handbooks for FD02A3

    Handbook en-GB 2022-10-10

    PDF
    24 MB
  • Declaration of conformity

    Image EU Declaration of conformity for FD02A3  | Hager Africa

    EU Declaration of conformity for FD02A3

    Declaration

    PDF
    190 KB
  • RoHS report

    Image Pollutant guidelines for FD02A3  | Hager Africa

    Pollutant guidelines for FD02A3

    REACH declaration FD02A3 (english)

    PDF
    32 KB
    Image Pollutant guidelines for FD02A3  | Hager Africa

    Pollutant guidelines for FD02A3

    RoHS declaration FD02A3 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    FD01A1 - Kit, NewVegaD, 150x500mm, for rail-mouted devices, 1x24 modules
    FD01A1
    Kit, NewVegaD, 150x500mm, for rail-mouted devices, 1x24 modules
  • 2
    FD01A2 - Kit, NewVegaD, 150x500mm, with depth-adjustable DIN rail and plain cover
    FD01A2
    Kit, NewVegaD, 150x500mm, with depth-adjustable DIN rail and plain cover
  • 3
    FD01K1 - Kit, NewVegaD, 150x500mm, 1-row for MCCB 160A
    FD01K1
    Kit, NewVegaD, 150x500mm, 1-row for MCCB 160A
  • 4
    FD02K1 - Kit, NewVegaD, 300x500mm, 2-rows for MCCB 160A
    FD02K1
    Kit, NewVegaD, 300x500mm, 2-rows for MCCB 160A
  • 5
    FD02A1 - Kit, NewVegaD, 300x500mm, for rail-mounted devices, 2x24 modules
    FD02A1
    Kit, NewVegaD, 300x500mm, for rail-mounted devices, 2x24 modules

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group