The Hager Plate Gallery 2-gang vertical frame (71 mm centre distance) offers a sleek copper-toned, matt brushed finish to enhance and protect switch or socket layouts. Made of aluminium and PC, it’s slim (158.7×92×9.3 mm), durable (IK05) and suitable for indoor use (IP21). Easy vertical mounting, no labeling field—ideal for modern residential and commercial interiors.
EAN
3250617197861
Packaging
1 Piece
Gallery plate 1-gang Oak wood Matt IP21 IK05 Horizontal WXP4642
Also available in
Product colour - Copper
Number of gangs
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 22 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourCopper
-
RAL code3022
-
Surface finishMatt
-
MaterialAluminium, Polycarbonate (PC)
-
TreatmentBrushed
Dimensions
-
Height158.70 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4642
Plate gallery 2 gang vertical 71mm copper alu material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation