The Hager Gallery 5‑module plate (71 mm centre distance) in natural aluminium provides a sleek, durable frame for switches and sockets. Aluminium/PC with matt brushed RAL 9006 finish, IP21 and IK05 for everyday protection. Size 163×87.7×9.3 mm. Horizontal mounting, 1‑gang. Ideal for residential or commercial interiors, ensuring neat alignment and a premium look.
EAN
3250617197427
Packaging
1 Piece
Gallery plate 6 modules 57 mm spacing Aluminium Matt IP21 IK05 Horizontal WXP4305
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXA455
Frame gallery 5 modules entr. 71mm
Optional accessories
-
Cover for push button 20 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet insert 1 products available -
Centre piece for switch or push button 6 products available
Complete your system
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishMatt
-
MaterialAluminium, Polycarbonate (PC)
-
TreatmentBrushed, Untreated
Dimensions
-
Height87.70 mm
-
Width163 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4305
Plate gallery 5 modules enteraxe 71mm natural alu material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation