The Hager Plate Gallery 2-gang Vertical 71 mm in Latté offers a sleek, matt finish for refined interiors. Designed for vertical mounting on 71 mm boxes, it measures 159 x 92 x 9.3 mm for a slim profile. Made from robust polycarbonate and wood, it delivers IK05 impact resistance and IP21 indoor protection. Ideal for residential or commercial use, it blends durability with elegant style.
EAN
3250617196482
Packaging
1 Piece
Gallery plate 3-gang vertical 71mm Latte Matt PC/Wood IP21 IK05 WXP2542
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet insert 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourLatté
-
RAL code1019
-
Surface finishMatt
-
MaterialPolycarbonate (PC), Wood
Dimensions
-
Height159 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP2542
Plate gallery 2 gang vertical 71 mm latté
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation