The Hager Gallery 2-gang vertical plate (71 mm spacing) in taupe delivers a clean finish for switches or sockets. Made of varnished matt polycarbonate (RAL 7006 beige grey), it combines style with durability. Dimensions 159 x 92 x 9.3 mm. Rated IK05 and IP21 for everyday protection. Designed for vertical mounting, it’s ideal for residential or light commercial interiors, ensuring a neat, long-lasting installation.
EAN
3250617191883
Packaging
1 Piece
Gallery plate 3-gang vertical 71mm taupe PC matt IP21 IK05 WXP0942
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourBeige grey
-
RAL code7006
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height159 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0942
Plate gallery plastic plastic 2 gang vertical 71mm taupe
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation