The Hager Gallery 2-gang vertical plate (71 mm) is a sleek cover solution for switches or sockets. Made of varnished polycarbonate with a matt bronze (RAL 3012/3033) finish, it offers durability and style. Compact at 159×92×9.3 mm, it mounts vertically and suits indoor dry areas with IP21 protection and IK05 impact resistance. Ideal for modern residential or commercial interiors.
EAN
3250617199872
Packaging
1 Piece
Gallery cover plate 3 gang vertical 71mm Matt PC Bronze IP21 IK05 WXP0542
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet insert 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourBronze
-
RAL code3012
3033 -
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height159 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0542
Plate gallery plastic plastic 2 gang vertical 71mm rosé
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation