The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro4 modular enclos­ures and cabinets
    • UC915N
    EAN
    3250610133200
    Packaging
    6
    • quadro4 modular enclos­ures and cabinets
    • quadro5 monobloc enclos­ures and cabinets
    • See more

    Carrier strap, quadro.system, for trunking UC915N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Carrier strap, quadro.system, for trunking

    UC915N

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Side/­back panel 18 products available
    • Empty cabinet 25 products available

    Compatible products

    • Referenced by 43 products available

    Complete your system

    • Side/­back panel
    • Empty cabinet
    • FC119

      Back plate, Quadro4, H1800 W370 mm

      €0.00  / *
    • FC110

      Back plate, Quadro4, H450 W370 mm

      €0.00  / *
    • FC111

      Back plate, Quadro4, H600 W370 mm

      €0.00  / *
    • FC112

      Back plate, Quadro4, H750 W370 mm

      €0.00  / *
    • FC113

      Back plate, Quadro4, H900 W370 mm

      €0.00  / *
    • FC114

      Back plate, Quadro4, H1050 W370 mm

      €0.00  / *
    • FC115

      Back plate, Quadro4, H1200 W370 mm

      €0.00  / *
    • FC116

      Back plate, Quadro4, H1350 W370 mm

      €0.00  / *
    • FC118

      Back plate, Quadro4, H1650 W370 mm

      €0.00  / *
    • FC219

      Back plate, Quadro4, H1800 W620 mm

      €0.00  / *
    • FC210

      Back plate, Quadro4, H450 W620 mm

      €0.00  / *
    • FC211

      Back plate, Quadro4, H600 W620 mm

      €0.00  / *
    • FC212

      Back plate, Quadro4, H750 W620 mm

      €0.00  / *
    • FC213

      Back plate, Quadro4, H900 W620 mm

      €0.00  / *
    • FC214

      Back plate, Quadro4, H1050 W620 mm

      €0.00  / *
    • FC215

      Back plate, Quadro4, H1200 W620 mm

      €0.00  / *
    • FC216

      Back plate, Quadro4, H1350 W620 mm

      €0.00  / *
    • FC218

      Back plate, Quadro4, H1650 W620 mm

      €0.00  / *
    • FM108

      Floor standing steel enclosure, Quadro5, 1860x400x260 mm

      €0.00  / *
    • FM319

      Floor standing steel enclosure, Quadro5, 2010x900x400 mm

      €0.00  / *
    • FM318

      Floor standing steel enclosure, Quadro5, 1860x900x400 mm

      €0.00  / *
    • FM317

      Floor standing steel enclosure, Quadro5, 1710x900x400 mm

      €0.00  / *
    • FM219

      Floor standing steel enclosure, Quadro5, 2010x700x400 mm

      €0.00  / *
    • FM218

      Floor standing steel enclosure, Quadro5, 1860x700x400 mm

      €0.00  / *
    • FM217

      Floor standing steel enclosure, Quadro5, 1710x700x400 mm

      €0.00  / *
    • FM119

      Floor standing steel enclosure, Quadro5, 2010x400x400 mm

      €0.00  / *
    • FM118

      Floor standing steel enclosure, Quadro5, 1860x400x400 mm

      €0.00  / *
    • FM117

      Floor standing steel enclosure, Quadro5, 1710x400x400 mm

      €0.00  / *
    • FM200

      Floor standing steel enclosure, Quadro5, 510x700x260 mm

      €0.00  / *
    • FM205

      Wall mounting steel enclosure, Quadro5, 1260x700x260mm

      €0.00  / *
    • FM107

      Floor standing steel enclosure, Quadro5, 1710x400x260 mm

      €0.00  / *
    • FM309

      Floor standing steel enclosure, Quadro5, 2010x900x260 mm

      €0.00  / *
    • FM109

      Floor standing steel enclosure, Quadro5, 2010x400x260mm

      €0.00  / *
    • FM201

      Wall mounting steel enclosure, Quadro5, 660x700x260 mm

      €0.00  / *
    • FM202

      Wall mounting steel enclosure, Quadro5, 810x700x260 mm

      €0.00  / *
    • FM203

      Wall mounting steel enclosure, Quadro5, 960x700x260 mm

      €0.00  / *
    • FM204

      Wall mounting steel enclosure, Quadro5, 1110x700x260 mm

      €0.00  / *
    • FM206

      Wall mounting steel enclosure, Quadro5, 1410x700x260 mm

      €0.00  / *

    Referenced by

    • FC112

      Back plate, Quadro4, H750 W370 mm

      €0.00  / *
    • FM117

      Floor standing steel enclosure, Quadro5, 1710x400x400 mm

      €0.00  / *
    • FC110

      Back plate, Quadro4, H450 W370 mm

      €0.00  / *
    • FM118

      Floor standing steel enclosure, Quadro5, 1860x400x400 mm

      €0.00  / *
    • FM218

      Floor standing steel enclosure, Quadro5, 1860x700x400 mm

      €0.00  / *
    • FM219

      Floor standing steel enclosure, Quadro5, 2010x700x400 mm

      €0.00  / *
    • FM317

      Floor standing steel enclosure, Quadro5, 1710x900x400 mm

      €0.00  / *
    • FM318

      Floor standing steel enclosure, Quadro5, 1860x900x400 mm

      €0.00  / *
    • FM319

      Floor standing steel enclosure, Quadro5, 2010x900x400 mm

      €0.00  / *
    • FM217

      Floor standing steel enclosure, Quadro5, 1710x700x400 mm

      €0.00  / *
    • FC111

      Back plate, Quadro4, H600 W370 mm

      €0.00  / *
    • FC113

      Back plate, Quadro4, H900 W370 mm

      €0.00  / *
    • FC114

      Back plate, Quadro4, H1050 W370 mm

      €0.00  / *
    • FC115

      Back plate, Quadro4, H1200 W370 mm

      €0.00  / *
    • FC116

      Back plate, Quadro4, H1350 W370 mm

      €0.00  / *
    • FC118

      Back plate, Quadro4, H1650 W370 mm

      €0.00  / *
    • FC119

      Back plate, Quadro4, H1800 W370 mm

      €0.00  / *
    • FC210

      Back plate, Quadro4, H450 W620 mm

      €0.00  / *
    • FC211

      Back plate, Quadro4, H600 W620 mm

      €0.00  / *
    • FC212

      Back plate, Quadro4, H750 W620 mm

      €0.00  / *

    Technical properties

    Mater­ials
    • Material
      Plastic
    • RAL code
      9005

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC915N
    PDF
    RoHS report UC915N
    PDF

    Downloads

    • Image UC915N  | Hager Africa

      Product Image UC915N

    • Product datasheet

      Image Hager Product data sheet UC915N  | Hager Africa

      Hager Product data sheet UC915N

      Carrier strap, quadro.system, for trunking

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2026-04-07  | Hager Africa

      Instruction manual en-GB 2026-04-07

      PDF
      16,78 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UT87A - Insulated copper busbar 800A 40x6 2000mm laminated quadro.system
      UT87A
      Perforated copper rail, quadro.system, 25x5 L400 mm
    • 2
      A09800 - Minicontactor 7A AC-3 coil 48V 50/60Hz
      A09800
      SYMMETRICAL DIN RAIL 10MM 2M
    • 3
      A08800 - Earth plate for straight terminal extension P160, 3-pole
      A08800
      SYMMETRICAL DIN RAIL 2M
    • 4
      UC969 - Screw quadro.system M6x12 Steel Metric Thread Pitch 1 SW10
      UC969
      Clips nut and screws, quadro.system, M5
    • 5
      UC233EM - Mounting plain front dished plate quadro.system 600x800 Steel RAL9010 IP30
      UC233EM
      3x 92x92 hole kit, quadro.sys. 600x200 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group