The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL2011529016
    The Hager SL20115 trunking lid in traffic white (RAL 9016) provides a clean, durable cover for cable trunking runs. Made of PVC, it measures 2000 x 115 x 20 mm and fits corresponding Hager trunking profiles. The plain lid (no soft lip) enables quick installation and easy maintenance, enhancing cable protection and a neat finish for residential or commercial interiors.
    EAN
    4012740018425
    Packaging
    24 Meters
    • Skirting ducts

    Trunking lid SL20080 80x20mm 2m PVC Traffic white RAL 9016, no soft lip SL2011529016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking lid SL20080 80x20mm 2m PVC Traffic white RAL 9016, no soft lip

    SL2011529016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    SL201151
    SL201151
    Recy30% Trunking base SL20115 black
    Add to a list
    Add to a list

    Optional accessories

  • See more (9)
    • Appli­ance box for skirting duct 2 products available
    • Accessory box coup­ling for skirting duct 1 products available
    • Internal corner for skirting duct 1 products available
    • External corner for skirting duct 1 products available
    • End piece for skirting duct 1 products available
    • Trans­ition piece/junc­tion piece for skirting duct 2 products available

    Complete your system

    • Appli­ance box for skirting duct
    • Accessory box coup­ling for skirting duct
    • Internal corner for skirting duct
    • External corner for skirting duct
    • End piece for skirting duct
    • Trans­ition piece/junc­tion piece for skirting duct
    • Joint cover for skirting duct
    • SL201159119016

      acc.box univ. SL20115 traffic white

      €0.00  / *
    • SL201159039016

      acc.box SL20115 empty traffic white

      €0.00  / *
    • SL20115A9016

      acc.box coupling SL20115 traffic white

      €0.00  / *
    • SL2011549016

      Internal corner VDI for trunking tehalit.SL 20x115mm traffic white

      €0.00  / *
    • SL2011539016

      External corner VDI for trunking tehalit.SL 20x115mm traffic white

      €0.00  / *
    • SL2011569016

      End cap for trunking tehalit.SL 20x115mm traffic white

      €0.00  / *
    • SL2011589016

      T-piece for trunking tehalit.SL 20x55mm traffic white

      €0.00  / *
    • SL20115819016

      Adaptor for trunking SL 20x115mm and EK 40x40mm traffic white

      €0.00  / *
    • SL2011579016

      Joint cover for trunking tehalit.SL 20x115mm traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      115 mm
    • Width
      20 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Traffic white
    • RAL code
      9016
    Cover, door
    • Lid with soft lip
      Without soft lip
    Equip­ment
    • With carpet border
      No
    • With protective film
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      5 - 60 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration SL2011529016
    PDF
    RoHS report SL2011529016
    PDF

    Downloads

    • Image SL2011529016  | Hager Africa

      Product Image SL2011529016

    • Product datasheet

      Image Hager Product data sheet SL2011529016  | Hager Africa

      Hager Product data sheet SL2011529016

      Trunking lid SL20115 traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20055A9016 - Trunking lid soft lip SL20055 20x55mm PVC RAL9016 2m with protective film
      SL20055A9016
      acc.box coupling SL20055 traffic white
    • 2
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 3
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 4
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 5
      SL20055AD5 - acc.box coupling SL20055 oak
      SL20055AD5
      acc.box coupling SL20055 oak

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group