The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL2011569016
    The Hager tehalit.SL end cap 20x115 mm in traffic white (RAL9016) provides a clean, safe termination for SL Standard 20x115 trunking. Durable PC-ABS with overlapping design ensures tidy cable containment and edge protection. Rated IP40 and IK07 for indoor, impact-resistant use. Fits left or right ends for quick, secure installation and a seamless visual match.
    EAN
    4012740018463
    Packaging
    1 Piece
    • Skirting ducts

    Accessory box coupling SL Standard 20x115 Overlapping Traffic white RAL9016 SL2011569016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Accessory box coupling SL Standard 20x115 Overlapping Traffic white RAL9016

    SL2011569016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      115 mm
    • Width
      20 mm
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Traffic white
    • RAL code
      9016
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Left, Right
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    Equip­ment
    • With carpet border
      No
    • Related Series
      SL Standard 20x115

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL2011569016
    PDF
    RoHS report SL2011569016
    PDF

    Downloads

    • Image SL2011569016  | Hager Africa

      Product Image SL2011569016

    • Product datasheet

      Image Hager Product data sheet SL2011569016  | Hager Africa

      Hager Product data sheet SL2011569016

      End cap for trunking tehalit.SL 20x115mm traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20055A9016 - Trunking lid soft lip SL20055 20x55mm PVC RAL9016 2m with protective film
      SL20055A9016
      acc.box coupling SL20055 traffic white
    • 2
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 3
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 4
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 5
      SL20055AD5 - acc.box coupling SL20055 oak
      SL20055AD5
      acc.box coupling SL20055 oak

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group