The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL20115A9016
    The Hager acc.box coupling SL20115 traffic white is a coupling piece for SL Standard 20x115 trunking, used to join and align accessory boxes and duct sections for a clean, continuous finish. Its overlapping design masks cut edges and tolerances. Made of durable ABS in RAL 9016, it blends with décor. Compact (38×20×110 mm), it speeds neat installation in residential and commercial interiors.
    EAN
    4012740018821
    Packaging
    1 Piece
    • Skirting ducts
    • Device supports for skirting ducts
    • See more

    Trunking adaptor SL 20x80 to EK 40x40 overlapping IP40 IK07 RAL9016 SL20115A9016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking adaptor SL 20x80 to EK 40x40 overlapping IP40 IK07 RAL9016

    SL20115A9016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      38 mm
    • Width
      20 mm
    • Length
      110 mm
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Traffic white
    • RAL code
      9016
    • Related Series
      SL Standard 20x115

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL20115A9016
    PDF
    RoHS report SL20115A9016
    PDF

    Downloads

    • Image SL20115A9016  | Hager Africa

      Product Image SL20115A9016

    • Product datasheet

      Image Hager Product data sheet SL20115A9016  | Hager Africa

      Hager Product data sheet SL20115A9016

      acc.box coupling SL20115 traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 2
      SL20080911D1 - Accommodation plate KB 2 modules for Shark system
      SL20080911D1
      acc.box univ. SL20080 alu
    • 3
      SL200559039011 - Changeover switch 1P 25A Centre Off Top Common 230V 1 Module
      SL200559039011
      acc.box SL20055 empty black
    • 4
      SL20080903D1 - Empty accessory box 47x45mm compatible IP40 IK07 Traffic white RAL9016
      SL20080903D1
      acc.box SL20080 empty alu
    • 5
      SL201159119011 - Auxiliary contact for energy meters 250VAC/125VDC AX/AL
      SL201159119011
      acc.box univ. SL20115 black

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group