The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL2011539016
    The Hager tehalit.SL External Corner VDI 20x115 mm in traffic white (RAL 9016) provides neat, protected routing of VDI/data cabling at external corners. Its adjustable 83-135° angle and overlapping design ensure precise alignment and a clean finish. Made of durable ABS with IK07 and IP40 ratings, it’s ideal for indoor use. Compatible with SL Standard 20x115 trunking for quick, tidy installation.
    EAN
    4012740018449
    Packaging
    1 Piece
    • Skirting ducts

    Internal corner VDI 20x115 tehalit.SL adjustable 83-135° IP40 IK07 RAL9016 SL2011539016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Internal corner VDI 20x115 tehalit.SL adjustable 83-135° IP40 IK07 RAL9016

    SL2011539016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Type of accessory
      Moulded
    Settings
    • Angle range
      83 - 135
    Dimen­sions
    • Height
      115 mm
    • Width
      20 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • RAL code
      9016
    • Colour
      Traffic white
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    • Related Series
      SL Standard 20x115

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL2011539016
    PDF
    RoHS report SL2011539016
    PDF

    Downloads

    • Image SL2011539016  | Hager Africa

      Product Image SL2011539016

    • Product datasheet

      Image Hager Product data sheet SL2011539016  | Hager Africa

      Hager Product data sheet SL2011539016

      External corner VDI for trunking tehalit.SL 20x115mm traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 2
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 3
      SL20080AD1 - Accessory box coupling Beech ABS Overlapping SL Standard 20x80
      SL20080AD1
      acc.box coupling SL20080 alu
    • 4
      SL20115A9016 - Trunking adaptor SL 20x80 to EK 40x40 overlapping IP40 IK07 RAL9016
      SL20115A9016
      acc.box coupling SL20115 traffic white
    • 5
      SL20055AD3 - Spacer for slotted panel trunking PVC 20x20mm Ø25mm Black
      SL20055AD3
      acc.box coupling SL20055 mable

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group