The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Device supports for skirting ducts
    • SL201159039016
    The Hager acc.box SL20115 empty accessory box in traffic white (RAL9016) provides a sleek housing for 47 x 45 mm devices. With IP40 and IK07 ratings, it ensures reliable indoor protection. Designed for horizontal mounting, 115 mm high and just 20 mm wide, it fits tight spaces. Operating from 5-60°C, this 1-unit box enables neat, durable installations for residential and light commercial applications.
    EAN
    4012740018531
    Packaging
    1 Piece
    • Device supports for skirting ducts

    Empty accessory box traffic white IP40 IK07 47x45 mm Horizontal SL201159039016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Empty accessory box traffic white IP40 IK07 47x45 mm Horizontal

    SL201159039016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Pre-equipped with
      Empty
    Dimen­sions
    • Height
      165 mm
    • Width
      130 mm
    • Depth
      48 mm
    • Number of units
      1
    Equip­ment
    • Empty socket box
      No
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      5 - 60 °C
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Compat­ib­ility
    • Device install­a­tion compat­ible format
      47 x 45 mm
    Connectivity
    • Mounting type
      Screw connec­tion, Snap-on mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL201159039016
    PDF
    RoHS report SL201159039016
    PDF

    Downloads

    • Image SL201159039016  | Hager Africa

      Product Image SL201159039016

    • Product datasheet

      Image Hager Product data sheet SL201159039016  | Hager Africa

      Hager Product data sheet SL201159039016

      acc.box SL20115 empty traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 2
      SL20080911D1 - Accommodation plate KB 2 modules for Shark system
      SL20080911D1
      acc.box univ. SL20080 alu
    • 3
      SL200559039011 - Changeover switch 1P 25A Centre Off Top Common 230V 1 Module
      SL200559039011
      acc.box SL20055 empty black
    • 4
      SL20080903D1 - Empty accessory box 47x45mm compatible IP40 IK07 Traffic white RAL9016
      SL20080903D1
      acc.box SL20080 empty alu
    • 5
      SL201159119011 - Auxiliary contact for energy meters 250VAC/125VDC AX/AL
      SL201159119011
      acc.box univ. SL20115 black

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group