The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL2011589016
    The Hager tehalit.SL T-piece for 20x55 mm trunking in traffic white (RAL9016) enables neat 90° branching of cable runs. Made of durable ABS with overlapping design for seamless alignment, it offers IP40 protection and IK07 impact resistance. Approx. 115 mm height, 20 mm width. Compatible with SL 11x40 and SL Standard 20x115, it ensures tidy, protected routing in residential and commercial installs.
    EAN
    4012740018494
    Packaging
    1 Piece
    • Skirting ducts

    End cap tehalit.SL 20x115 IP40 IK07 Traffic White RAL9016 Overlapping SL2011589016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    End cap tehalit.SL 20x115 IP40 IK07 Traffic White RAL9016 Overlapping

    SL2011589016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      115 mm
    • Width
      20 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Traffic white
    • RAL code
      9016
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    Install­a­tion, mounting
    • Skirting trunking mounting on
      Cable trunking
    • Related Series
      SL 11x40, SL Standard 20x115

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL2011589016
    PDF
    RoHS report SL2011589016
    PDF

    Downloads

    • Image SL2011589016  | Hager Africa

      Product Image SL2011589016

    • Product datasheet

      Image Hager Product data sheet SL2011589016  | Hager Africa

      Hager Product data sheet SL2011589016

      T-piece for trunking tehalit.SL 20x55mm traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20055A9016 - Trunking lid soft lip SL20055 20x55mm PVC RAL9016 2m with protective film
      SL20055A9016
      acc.box coupling SL20055 traffic white
    • 2
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 3
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 4
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 5
      SL20055AD5 - acc.box coupling SL20055 oak
      SL20055AD5
      acc.box coupling SL20055 oak

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group