The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL2011549016
    The Hager internal corner VDI for tehalit.SL 20x115 mm enables neat 83-135° inside bends for data/telecom trunking, ensuring tidy routing and continuity. Molded ABS in traffic white (RAL 9016) with an overlapping design for clean transitions. IP40 and IK07 provide reliable indoor protection. Compatible with SL Standard 20x115 trunking for fast, professional finishes.
    EAN
    4012740018456
    Packaging
    1 Piece
    • Skirting ducts

    Universal accessory box SL20115 Traffic White IP40 IK07 Standard 60 mm SL2011549016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Universal accessory box SL20115 Traffic White IP40 IK07 Standard 60 mm

    SL2011549016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Type of accessory
      Moulded
    Settings
    • Angle range
      83 - 135
    Dimen­sions
    • Height
      115 mm
    • Width
      20 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Traffic white
    • RAL code
      9016
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    • Related Series
      SL Standard 20x115

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL2011549016
    PDF
    RoHS report SL2011549016
    PDF

    Downloads

    • Image SL2011549016  | Hager Africa

      Product Image SL2011549016

    • Product datasheet

      Image Hager Product data sheet SL2011549016  | Hager Africa

      Hager Product data sheet SL2011549016

      Internal corner VDI for trunking tehalit.SL 20x115mm traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20055A9016 - Trunking lid soft lip SL20055 20x55mm PVC RAL9016 2m with protective film
      SL20055A9016
      acc.box coupling SL20055 traffic white
    • 2
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 3
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 4
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 5
      SL20055AD5 - acc.box coupling SL20055 oak
      SL20055AD5
      acc.box coupling SL20055 oak

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group