The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL20115819016
    The Hager adaptor for SL 20x115 and EK 40x40 trunking enables clean, secure transitions between ducts in traffic white (RAL 9016). Made of durable ABS, it offers IP40 protection and IK07 impact resistance. Its overlapping design ensures neat alignment and easy installation. Ideal for residential and commercial cable management, matching EK/SL series aesthetics. Dimensions: 115 mm height, 20 mm width.
    EAN
    4012740018487
    Packaging
    1 Piece
    • Skirting ducts

    T-piece for trunking tehalit.SL 20x55 IP40 IK07 Traffic white RAL9016 SL20115819016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    T-piece for trunking tehalit.SL 20x55 IP40 IK07 Traffic white RAL9016

    SL20115819016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      115 mm
    • Width
      20 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Traffic white
    • RAL code
      9016
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    Install­a­tion, mounting
    • Skirting trunking mounting on
      Corner trunking
    • Related Series
      EK 40x40, SL Standard 20x115

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL20115819016
    PDF
    RoHS report SL20115819016
    PDF

    Downloads

    • Image SL20115819016  | Hager Africa

      Product Image SL20115819016

    • Product datasheet

      Image Hager Product data sheet SL20115819016  | Hager Africa

      Hager Product data sheet SL20115819016

      Adaptor for trunking SL 20x115mm and EK 40x40mm traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 2
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 3
      SL20080AD1 - Accessory box coupling Beech ABS Overlapping SL Standard 20x80
      SL20080AD1
      acc.box coupling SL20080 alu
    • 4
      SL20115A9016 - Trunking adaptor SL 20x80 to EK 40x40 overlapping IP40 IK07 RAL9016
      SL20115A9016
      acc.box coupling SL20115 traffic white
    • 5
      SL20055AD3 - Spacer for slotted panel trunking PVC 20x20mm Ø25mm Black
      SL20055AD3
      acc.box coupling SL20055 mable

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group