FWB encl.,univers,IP44,classII,96mod,interaxis 150mm,950x550x161mm FWB62N3
Complete your system
Optional accessories
-
DIN rail 5 products available -
Lock system 11 products available -
Cover strip 1 products available -
Separation plate for meter/distribution boards 3 products available -
Gland plate for enclosure 5 products available -
Built-in field for telecommunications 3 products available
Complete your system
Technical properties
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current125 A
Equipment
-
Number of rails10
-
Number of rows10
-
Number of section in width2
-
With lockNo
-
Has neutral terminal blockNo
-
Has earthing terminal blockNo
-
Has mounting plateNo
Capacity
-
Number of modules96
Functions
-
With conduit inletsYes
Dimensions
-
Height950 mm
-
Width550 mm
-
Depth165 mm
-
Built-in height950 mm
-
Built-in width550 mm
-
Built-in depth161 mm
-
Number of width units24
Cover, door
-
Number of cabinet doors1
-
Number of locks1
-
Type of handleHinged pattern handle
-
Door/cover is transparentNo
Connectivity
-
Mounting typeSurface mounting
Materials
-
MaterialSteel
-
RAL code9010
-
ColourPure white
Safety
-
Protection classIsolation class II
-
Ingress Protection (IP) classIP44
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Instruction manual
Instruction manual International 2015-05-08
PDF673,51 kB -
Installation manual
Installation manual International 2026-03-25
PDF1,88 MB -
Handbook
6LE007924C_ENHandbook en-GB 2026-04-02
PDF34,65 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-05-12
PDF332,34 kB
Declaration
Declaration of conformity International 2022-08-29
PDF143,25 kB
Declaration
Declaration of conformity International 2022-03-09
PDF1,44 MB
More documentation