The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • UW61V
    EAN
    3250616330030
    Packaging
    1 Piece

    Equipment unit, univers, with DIN rails, for FWB encl. 6-rows, 900x250mm,QC UW61V

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Equipment unit, univers, with DIN rails, for FWB encl. 6-rows, 900x250mm,QC

    UW61V

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      900 mm
    • Width
      250 mm
    • Depth
      87 mm
    Equip­ment
    • Number of section in width
      1
    • Number of rows
      6
    • Number of rails
      6
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      12
    Mater­ials
    • RAL code
      9010
    Scope of delivery
    • With cover
      Yes
    Texts
    • Terminal
      With N-PE clamp

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration UW61V
    PDF
    RoHS report UW61V
    PDF

    Downloads

    • Image UW61V  | Hager Africa

      Product Image UW61V

    • Product datasheet

      Image Hager Product data sheet UW61V  | Hager Africa

      Hager Product data sheet UW61V

      Equipment unit, univers, with DIN rails, for FWB encl. 6-rows, 900x250mm,QC

      PDF
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group