The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW flush-­mounted distri­bu­tion boards
    • UM51UK
    EAN
    3250610660867
    Packaging
    1 Piece
    • FW flush-­mounted distri­bu­tion boards
    • FW surface-­mounted distri­bu­tion board
    • See more

    Kit with plastic mounting plates for Multimedia applications, 750x250mm UM51UK

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Kit with plastic mounting plates for Multimedia applications, 750x250mm

    UM51UK

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Modular connector 2 products available
    • Small distri­bu­tion board 1 products available

    Compatible products

    • Referenced by 14 products available

    Complete your system

    • Modular connector
    • Small distri­bu­tion board
    • TN002S

      RJ45 connectors cat.6 STP + support

      €0.00  / *
    • TN004S

      RJ45 connector cat.5e UTP + support

      €0.00  / *
    • FWB51S

      FWB encl., univers, 5-rows 60 modules cl.II IP44 w.plain door, 800x300x161mm, QC

      €0.00  / *

    Referenced by

    • FWU51S

      FW flush encl. 5-rows 60 modules, IP30, classII, niche 807x315x115mm

      €0.00  / *
    • FWU52S

      FW flush encl. 5-rows 120 modules, IP30, classII, niche 807x565x115mm

      €0.00  / *
    • FWU53S

      FW flush encl. 5-rows 180 modules, IP30, classII, niche 807x815x115mm

      €0.00  / *
    • FWB53N3

      FWB encl., univers, IP44, classII, 108mod, interaxis 150mm, 800x800x161mm

      €0.00  / *
    • FWB54GS

      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 800x1050x161mm, QC

      €0.00  / *
    • FWB52M2

      FWB encl. univers, IP44, class II, 5x26mod., 800x550x161mm, QuickConnect

      €0.00  / *
    • FWB51GS

      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 800x300x161mm, QC

      €0.00  / *
    • FWB52S

      FWB encl., univers, 5-rows 120 modules cl.II IP44 w.plain door, 800x550x161mm, QC

      €0.00  / *
    • FWB52GS

      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 800x550x161mm, QC

      €0.00  / *
    • FWB53S

      FWB encl., univers, 5-rows 180 modules cl.II IP44 w.plain door, 800x800x161mm, QC

      €0.00  / *
    • FWB51S

      FWB encl., univers, 5-rows 60 modules cl.II IP44 w.plain door, 800x300x161mm, QC

      €0.00  / *
    • FWB54S

      FWB encl., univers, 5-rows 240 modules cl.II IP44 w.plain door, 800x1050x161mm, QC

      €0.00  / *
    • FWB52N3

      FWB encl., univers, IP44, classII, 72mod, interaxis 150mm, 800x550x161mm

      €0.00  / *
    • FWB53GS

      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 800x800x161mm, QC

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      750 mm
    • Width
      250 mm
    • Depth
      52 mm
    Equip­ment
    • Number of section in width
      1
    Mater­ials
    • RAL code
      9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration UM51UK
    PDF
    RoHS report UM51UK
    PDF

    Downloads

    • Image UM51UK  | Hager Africa

      Product Image UM51UK

    • Product datasheet

      Image Hager Product data sheet UM51UK  | Hager Africa

      Hager Product data sheet UM51UK

      Kit with plastic mounting plates for Multimedia applications, 750x250mm

      PDF
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      FZ450N - Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
      FZ450N
      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
    • 3
      UL01G1 - PE/N terminal block universZ 60A 4x5 points 2x6/2x10/1x25mm² +25mm² clamp
      UL01G1
      Connection earth, 1 pole 1, 5mm²
    • 4
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 5
      FD00P5 - Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...
      FD00P5
      Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group