The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • TN002S
    EAN
    3250615949974
    Packaging
    1 Piece
    • vega D

    RJ45 connectors cat.6 STP + support TN002S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 connectors cat.6 STP + support

    TN002S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Iden­ti­fic­a­tion
    • Category
      Cat6
    Cable
    • AWG range
      AWG 26-22
    Connec­tion
    • Connect­or/plug type
      RJ45
    Dimen­sions
    • Height
      90 mm
    • Width
      17.50 mm
    • Depth
      62 mm
    Equip­ment
    • Shielded
      Yes
    • Suit­able for circular cable
      Yes
    Func­tions
    • Suit­able for multi-wire core
      No
    • Suit­able for solid core
      No
    Compat­ib­ility
    • Suit­able for flat cable
      No
    Mater­ials
    • Colour
      Light grey
    Use condi­tions
    • Connec­tion without tools
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2022-05-02
    PDF
    318,04 kB
    REACH declaration TN002S
    PDF
    RoHS report TN002S
    PDF

    Downloads

    • Image TN002S  | Hager Africa

      Product Image TN002S

    • Product datasheet

      Image Hager Product data sheet TN002S  | Hager Africa

      Hager Product data sheet TN002S

      RJ45 connectors cat.6 STP + support

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-01-28

      PDF
      122,04 kB
      Image Declaration of conformity en-GB 2024-10-17  | Hager Africa

      Declaration of conformity en-GB 2024-10-17

      PDF
      171,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 3
      FZ501 - Lock, univers, double-bit  3mm, with 1 key, for enclosures FA / FT / FG
      FZ501
      Lock, univers, double-bit 3mm, with 1 key, for enclosures FA / FT / FG
    • 4
      FZ502 - Lock, univers, triangular 7mm, with 1 key
      FZ502
      Lock, univers, triangular 7mm, with 1 key
    • 5
      FZ526 - Lock, univers, big T-handle, with lock-Nr. E405 with 2 keys for encl. IP5-6
      FZ526
      Lock, univers, big T-handle, with lock-Nr. E405 with 2 keys for encl. IP5-6

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group