The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FZ791N
    The Hager Touch-up Pencil 9 ml in RAL 9010 Pure White is ideal for repairing scratches and chips on enclosures, trunking and distribution boards. Its precise applicator and quick-drying paint match Hager finishes, restoring appearance and protection with minimal downtime—perfect for on-site maintenance.
    EAN
    3250612762262
    Packaging
    20

    Nut for DIN profile rail M6 Steel 90 mm Venezia FZ791N

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Nut for DIN profile rail M6 Steel 90 mm Venezia

    FZ791N

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    Equip­ment
    • Capa­city can/­cart­ridge
      9 ml

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FZ791N
    PDF

    Downloads

    • Image FZ791N  | Hager Africa

      Product Image FZ791N

    • Product datasheet

      Image Hager Product data sheet FZ791N  | Hager Africa

      Hager Product data sheet FZ791N

      Touch-up pencil, 9ml, color RAL 9010

      PDF
    • Safety data sheet

      Image SDS_HAGER_FZ791N_EN_10012012  | Hager Africa

      SDS_HAGER_FZ791N_EN_10012012

      Safety data sheet en-GB 2024-05-17

      PDF
      353,60 kB
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
      Image Technical manual for FW2 enclosures  | Hager Africa

      Technical manual for FW2 enclosures

      Surface, flush boards and accessories (EN)

      PDF
      2,04 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group