The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • US61A5
    The Hager universN cover plate 900x250 mm (6x12M, 125 mm gap) provides a clean, durable finish for distribution boards, organizing six rows of modular devices. Made of robust polystyrene in pure white, it fits a single-width section with 56 mm depth for neat alignment and easy access inside the enclosure. Suited for indoor cabinet use (IP00), it enhances panel aesthetics and consistent module layout.
    EAN
    3250616291942
    Packaging
    1 Piece

    Cover plate univers N 5x12 modules 5 rows 250x750mm slit gap 125mm white US61A5

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cover plate univers N 5x12 modules 5 rows 250x750mm slit gap 125mm white

    US61A5

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      900 mm
    • Width
      250 mm
    • Depth
      56 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Trans­parent
      No
    • Material
      Poly­styrene (PS)
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Equip­ment
    • Number of section in width
      1
    • Number of rows
      6

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration US61A5
    PDF
    RoHS report US61A5
    PDF

    Downloads

    • Image US61A5  | Hager Africa

      Product Image US61A5

    • Product datasheet

      Image Hager Product data sheet US61A5  | Hager Africa

      Hager Product data sheet US61A5

      Cover plate,universN,900x250mm, 6x12M, gap distance 125mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group