The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW surface-­mounted distri­bu­tion board
    • UM31UK
    EAN
    3250610660843
    Packaging
    1 Piece
    • FW surface-­mounted distri­bu­tion board

    Kit with plastic mounting plates for Multimedia applications, 450x250mm UM31UK

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Kit with plastic mounting plates for Multimedia applications, 450x250mm

    UM31UK

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Modular connector 2 products available

    Compatible products

    • Referenced by 8 products available

    Complete your system

    • Modular connector
    • TN002S

      RJ45 connectors cat.6 STP + support

      €0.00  / *
    • TN004S

      RJ45 connector cat.5e UTP + support

      €0.00  / *

    Referenced by

    • FWB31GS

      FWB encl., univers, surface mount., IP44, classII, w. transp.door, 500x300x161mm, QC

      €0.00  / *
    • FWB34S

      FWB encl. univers, 3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm, QC

      €0.00  / *
    • FWB32GS

      FWB encl., univers, surface mount., IP44, classII, w. transp.door, 500x550x161mm, QC

      €0.00  / *
    • FWB32M2

      FWB encl., univers, IP44, class II, 3x26mod., 500x550x161mm, QuickConnect

      €0.00  / *
    • FWB33S

      FWB encl., univers, 3rows 108 modules cl.II IP44 w.plain door, 500x800x161mm, QC

      €0.00  / *
    • FWB32S

      FWB encl., univers, 3rows 72 modules cl.II IP44 w.plain door, 500x550x161mm, QC

      €0.00  / *
    • FWB33GS

      FWB encl., univers, surface mount., IP44, classII, w. transp.door, 500x800x161mm, QC

      €0.00  / *
    • FWB31S

      FWB encl., univers, 3rows 36 modules cl.II IP44 w.plain door, 500x300x161mm, QC

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      450 mm
    • Width
      250 mm
    • Depth
      52 mm
    Equip­ment
    • Number of section in width
      1
    Mater­ials
    • RAL code
      9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UM31UK
    PDF
    RoHS report UM31UK
    PDF

    Downloads

    • Image UM31UK  | Hager Africa

      Product Image UM31UK

    • Product datasheet

      Image Hager Product data sheet UM31UK  | Hager Africa

      Hager Product data sheet UM31UK

      Kit with plastic mounting plates for Multimedia applications, 450x250mm

      PDF
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    More documentation

    Discover more of this product range

      5
    • 1
      FWB71GS - FWB Surface Enclosure IP44 Class II 6-row 72M 125A Transparent Door
      FWB71GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 1100x300x161mm, QC
    • 2
      FWB34S - FWB encl. univers,3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm,QC
      FWB34S
      FWB encl. univers, 3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm, QC
    • 3
      FWB44S - FWB encl.,univers,4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm,QC
      FWB44S
      FWB encl., univers, 4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm, QC
    • 4
      FWB72GS - FWB surface enclosure IP44 Class II 6-row 144M 125A transp. door 950x550x161
      FWB72GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 950x550x161mm, QC
    • 5
      FWB51GS - Univers enclosure surface-mount IP44 Class II 650x800x165 4-row 144M transp door
      FWB51GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 800x300x161mm, QC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group