Frame with hinged cover, Integro Flow/Pure, chrome matt, galvanised 918282528
EAN
4011334239826
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Push-switch button 8 products available -
Installation switch 19 products available -
Venetian blind switch/-push button 1 products available -
Socket outlet 10 products available -
Surface-mounted housing for flush-mounted switching device 6 products available -
Blind cover 2 products available
Complete your system
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourChrome
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentChrome plated
Dimensions
-
Height59.50 mm
-
Width59.50 mm
-
Depth17.90 mm
-
Number of units horizontal1
-
Number of units vertical1
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 918282528
Frame with hinged cover, Integro Flow/Pure, chrome matt, galvanised
PDF -
Declaration of conformity
Declaration of conformity International 2023-08-28
PDF313,82 kB
More documentation