Change-over switch, Integro - Design Classic, polar white glossy 9365609
EAN
4011334054726
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See All (10)Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 48 products available
Accessories mandatory
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 AX (100W LED (SBL))
-
Rated current10 A
Voltage
-
Rated voltage250 V
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with central cover plate
Connectivity
-
Mounting typeBuilt in installation, Screw mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth10 mm
-
Built-in depth flush-mounted boxes13 mm
Safety
-
Ingress Protection (IP) classIP44
-
Impact resistance IKIK05
Architecture
-
Control/operation elementSingle rocker
Texts
-
LightingWithout lighting (cannot be illuminated)
-
Switch modeOff/change-over
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 9365609
Change-over switch, Integro - Design Classic, polar white glossy
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-12-17
PDF273,46 kB
Declaration of conformity International 2021-11-19
Declaration of conformity International 2021-12-13
PDF269,32 kB
More documentation