The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - design
  • Berker Integro
  • Frames and surface-­mounted hous­ings - Berker Integro
  • 9182728
  • Switch ranges - design

Frame 1gang, Integro Classic, chrome matt, galvanised 9182728

EAN
4011334053507
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Frame 1gang, Integro Classic, chrome matt, galvanised

9182728

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Box for built-in mounting in the wall/ceiling 3 products available
  • Socket outlet 10 products available
  • Surface-­mounted housing for flush-­mounted switching device 1 products available
  • Install­a­tion switch 1 products available

Complete your system

  • Box for built-in mounting in the wall/ceiling
  • Socket outlet
  • Surface-­mounted housing for flush-­mounted switching device
  • Install­a­tion switch
  • 91820

    Contact protection box Ø 45 mm, Integro module inserts, grey

    0.00 €  / *
  • 91883

    Contact protection box Ø 49 mm, deep, Integro module inserts, grey

    0.00 €  / *
  • 9182001

    Contact protection box Ø 45 mm, flat, Integro module inserts, grey

    0.00 €  / *
  • 947782502

    SCHUKO socket outlet, w. plug-in term.s, Int. module inserts, polar white matt

    0.00 €  / *
  • 947782506

    SCHUKO socket outlet, with plug-in terminals, Integro module inserts, grey matt

    0.00 €  / *
  • 947782505

    SCHUKO socket outlet, w. plug-in terminals, Int. module inserts, anthracite matt

    0.00 €  / *
  • 947792505

    SCHUKO sock. outl., enh. cont. prot., plug-in term, Int. mod. ins., anthr. matt

    0.00 €  / *
  • 941852502

    SCHUKO socket outlet, w. screw terminals, Int. module inserts, polar white matt

    0.00 €  / *
  • 941852506

    SCHUKO socket outlet, with screw terminals, Integro module inserts, grey matt

    0.00 €  / *
  • 941852505

    SCHUKO socket outlet, with screw terminals, Int. module inserts, anthracite matt

    0.00 €  / *
  • 9418505

    SCHUKO socket outlet, with screw terminals, Integro module inserts, black matt

    0.00 €  / *
  • 941852501

    SCHUKO socket outlet, with screw terminals, Integro module inserts, brown matt

    0.00 €  / *
  • 962572505

    Plug w.out earth.cont. Euro-Americ. stand., cont.prot., screw term, Int., anthr.

    0.00 €  / *
  • 9115109

    Surface-mounted housing high surface-mounted, Integro Classic, polar white gl.

    0.00 €  / *
  • 9365609

    Change-over switch, Integro - Design Classic, polar white glossy

    0.00 €  / *

Technical properties

Capa­city
  • Number of gangs
    1
Mater­ials
  • Colour
    Chrome
  • RAL code
    9006
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Chrome plated
Dimen­sions
  • Height
    59.50 mm
  • Width
    59.50 mm
  • Depth
    9.90 mm
  • Number of units hori­zontal
    1
  • Number of units vertical
    1
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 9182728
PDF
Hager RoHS report 9182728
PDF

Downloads

  • Image 9182728  | Hager

    Product Image 9182728

  • Product datasheet

    Image Hager Product data sheet 9182728  | Hager

    Hager Product data sheet 9182728

    Frame 1gang, Integro Classic, chrome matt, galvanised

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-08-28  | Hager

    Declaration of conformity International 2023-08-28

    PDF
    313,82 kB
More documentation

Discover more of this product range

    5
  • 1
    918192511 - Integro Flow Frame, 3-Gang Brown Matt
    918192511
    Integro Flow Frame, 3-Gang Brown Matt
  • 2
    918282509 - Frame with hinged cover, Integro Flow/Pure, polar white glossy
    918282509
    Frame with hinged cover, Integro Flow/Pure, polar white glossy
  • 3
    919752524 - Frame 1gang, Integro Pure, stainless steel matt, lacquered
    919752524
    Frame 1gang, Integro Pure, stainless steel matt, lacquered
  • 4
    918282505 - Integro Flow-Frame, 1-Gang with Hinged Cover, Anthracite Matt
    918282505
    Integro Flow-Frame, 1-Gang with Hinged Cover, Anthracite Matt
  • 5
    918262515 - Integro Flow Frame, 2-Gang Anthracite Matt
    918262515
    Integro Flow Frame, 2-Gang Anthracite Matt

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability