Power sock. outl. 12 V, impr. 20 A f. vehicle, Int. module inserts, anthr. matt 945702505
EAN
4011334242420
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Electric current
-
Rated current20 A
Voltage
-
Rated voltage12 V
-
Nominal voltage250 - 250 V
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Depth60 mm
Connection
-
Connector/plug typeRing lug
Connectivity
-
Mounting typeBuilt in installation, Screw mounting
Equipment
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 945702505
Power sock. outl. 12 V, impr. 20 A f. vehicle, Int. module inserts, anthr. matt
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-12
PDF223,84 kB
Declaration of conformity International 2022-03-25
Declaration of conformity International 2022-04-12
PDF216,14 kB
More documentation