The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • 936962505

Rev polarity push-button, 4 con, impr, for awnings, Integro - mod ins, anth m 936962505

EAN
4011334293217
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rev polarity push-button, 4 con, impr, for awnings, Integro - mod ins, anth m

936962505

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Must-have accessories

See All (9)
Previous
Previous
9191501
9191501
Contact protection box 2gang, Integro module inserts, grey
Add to a list
Add to a list
9191502
9191502
Contact protection box 2gang, Integro module inserts, grey
Add to a list
Add to a list
91820
91820
Contact protection box Ø 45 mm, Integro module inserts, grey
Add to a list
Add to a list
91933
91933
Contact protection box 3gang, Integro module inserts, grey
Add to a list
Add to a list
91883
91883
Contact protection box Ø 49 mm, deep, Integro module inserts, grey
Add to a list
Add to a list
9191101
9191101
Contact protection box 2gang vertical, deep, Integro module inserts, grey
Add to a list
Add to a list

Accessories mandatory

  • 9191501

    Contact protection box 2gang, Integro module inserts, grey

    0.00 €  / *
  • 9191502

    Contact protection box 2gang, Integro module inserts, grey

    0.00 €  / *
  • 91820

    Contact protection box Ø 45 mm, Integro module inserts, grey

    0.00 €  / *
  • 91933

    Contact protection box 3gang, Integro module inserts, grey

    0.00 €  / *
  • 91883

    Contact protection box Ø 49 mm, deep, Integro module inserts, grey

    0.00 €  / *
  • 9191101

    Contact protection box 2gang vertical, deep, Integro module inserts, grey

    0.00 €  / *
  • 9191201

    Contact protection box 2gang horizontal, deep, Integro module inserts, grey

    0.00 €  / *
  • 9182002

    Contact protection box Ø 45 mm, Integro module inserts, grey

    0.00 €  / *
  • 9191102

    Contact protection box 2gang vertical, deep, Integro module inserts, grey

    0.00 €  / *

Technical properties

Elec­tric current
  • Momentary contact current
    7.50 A
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Mater­ials
  • Colour
    Anthra­cite
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Untreated
  • Trans­parent
    No
Dimen­sions
  • Height
    55 mm
  • Width
    55 mm
  • Depth
    34 mm
  • Built-in depth flush-­mounted boxes
    10 mm
Controls and indic­ators
  • Number of buttons
    1
  • Type of push button
    Revolving contact
  • With feed­back signal contact
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK05
Accessories
  • Has labelling field
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Push-button, change-over with rocker and frame, S.1, polar white matt
PDF
7,72 MB
Hager REACH declaration 936962505
PDF
Hager RoHS report 936962505
PDF

Downloads

  • Image 936962505  | Hager

    Product Image 936962505

  • Product datasheet

    Image Hager Product data sheet 936962505  | Hager

    Hager Product data sheet 936962505

    Rev polarity push-button, 4 con, impr, for awnings, Integro - mod ins, anth m

    PDF
More documentation

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability