The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Supple­mentary products - Berker Integro
    • 9182002
    EAN
    4011334053149
    Packaging
    200 Pieces
    • Supple­mentary products - Berker Integro

    Contact protection box Ø 45 mm, Integro module inserts, grey 9182002

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Contact protection box Ø 45 mm, Integro module inserts, grey

    9182002

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Diameter
      45 mm
    • Depth
      35.50 mm
    Connec­tion
    • Number of conduit inlets
      4
    Cable
    • Cable diameter
      12 mm
    Compat­ib­ility
    • Can be joined
      No
    Mater­ials
    • Material
      Ther­mo­plastic
    • Colour
      Grey
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 9182002
    PDF
    RoHS report 9182002
    PDF

    Downloads

    • Image 9182002  | Hager

      Product Image 9182002

    • Product datasheet

      Image Hager Product data sheet 9182002  | Hager

      Hager Product data sheet 9182002

      Contact protection box Ø 45 mm, Integro module inserts, grey

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-11-24  | Hager

      Declaration of conformity International 2021-11-24

      Declaration of conformity International 2021-12-13

      PDF
      226,92 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1254

      PDF
      352,62 kB
    More documentation

    Discover more of this product range

      5
    • 1
      91820 - Contact protection box Ø 45 mm, Integro module inserts, grey
      91820
      Contact protection box Ø 45 mm, Integro module inserts, grey
    • 2
      9191501 - Contact protection box 2gang, Integro module inserts, grey
      9191501
      Contact protection box 2gang, Integro module inserts, grey
    • 3
      9191502 - Contact protection box 2gang, Integro module inserts, grey
      9191502
      Contact protection box 2gang, Integro module inserts, grey
    • 4
      9191201 - Contact protection box 2gang horizontal, deep, Integro module inserts, grey
      9191201
      Contact protection box 2gang horizontal, deep, Integro module inserts, grey
    • 5
      91853 - SEALING Integro IP44, black
      91853
      SEALING Integro IP44, black

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability