The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Supple­mentary products - Berker Integro
    • 91853
    EAN
    4011334253518
    Packaging
    10 Pieces
    • Supple­mentary products - Berker Integro

    SEALING Integro IP44, black 91853

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SEALING Integro IP44, black

    91853

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (11)
    Previous
    Previous
    947782502
    947782502
    SCHUKO socket outlet, w. plug-in term.s, Int. module inserts, polar white matt
    Add to a list
    Add to a list
    947782506
    947782506
    SCHUKO socket outlet, with plug-in terminals, Integro module inserts, grey matt
    Add to a list
    Add to a list
    947792505
    947792505
    SCHUKO sock. outl., enh. cont. prot., plug-in term, Int. mod. ins., anthr. matt
    Add to a list
    Add to a list
    941852506
    941852506
    SCHUKO socket outlet, with screw terminals, Integro module inserts, grey matt
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 32 products available

    Accessories mandatory

    • 947782502

      SCHUKO socket outlet, w. plug-in term.s, Int. module inserts, polar white matt

      €0.00  / *
    • 947782506

      SCHUKO socket outlet, with plug-in terminals, Integro module inserts, grey matt

      €0.00  / *
    • 947792505

      SCHUKO sock. outl., enh. cont. prot., plug-in term, Int. mod. ins., anthr. matt

      €0.00  / *
    • 941852506

      SCHUKO socket outlet, with screw terminals, Integro module inserts, grey matt

      €0.00  / *
    • 937622535

      Ctrl on/off sw 2p impr "0", 12 V, Ctrl LED, Integro - Design Flow/Pure, anth m

      €0.00  / *
    • 937722505

      Control push-button, NO contact, red lens, Integro - Design Flow/Pure, anth m

      €0.00  / *
    • 961852506

      Socket outlet with earthing pin, screw terminals, Int. module inserts, grey matt

      €0.00  / *
    • 936712509

      Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, pol wh gl

      €0.00  / *
    • 937522505

      Ctrl on/off switch 2p impr "0", red lens, Integro - Design Flow/Pure, anth m

      €0.00  / *
    • 936712505

      Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, anth m

      €0.00  / *
    • 936562501

      Change-over switch, Integro - Design Flow/Pure, brown matt

      €0.00  / *

    Referenced by

    • 936562505

      Change-over switch, Integro - Design Flow/Pure, anthracite matt

      €0.00  / *
    • 936512528

      On/off switch, Integro - Design Flow/Pure, chrome matt, galvanised

      €0.00  / *
    • 936512509

      On/off switch, Integro - Design Flow/Pure, polar white glossy

      €0.00  / *
    • 936562545

      Change-over switch, Integro - Design Flow/Pure, granite black, silk m, lacquered

      €0.00  / *
    • 9365609

      Change-over switch, Integro - Design Classic, polar white glossy

      €0.00  / *
    • 936712545

      P-b, NO con, screw terms, Integro - Design Flow/Pure, gran black silk m, lacq

      €0.00  / *
    • 936562501

      Change-over switch, Integro - Design Flow/Pure, brown matt

      €0.00  / *
    • 936712528

      Push-button, NO contact, screw terms, Integro - Design Flow/Pure, chr m, galv

      €0.00  / *
    • 936562507

      Change-over switch, Integro - Design Flow/Pure, grey glossy

      €0.00  / *
    • 936562510

      Change-over switch, Integro - Design Flow/Pure, black glossy

      €0.00  / *
    • 936712505

      Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, anth m

      €0.00  / *
    • 936562568

      Change-over switch, Integro - Design Flow/Pure, chrome matt, lacquered

      €0.00  / *
    • 937522505

      Ctrl on/off switch 2p impr "0", red lens, Integro - Design Flow/Pure, anth m

      €0.00  / *
    • 936712507

      Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, grey gl

      €0.00  / *
    • 936712509

      Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, pol wh gl

      €0.00  / *
    • 936562524

      Change-over switch, Integro - Design Flow/Pure, stainless steel matt, lacquered

      €0.00  / *
    • 947782502

      SCHUKO socket outlet, w. plug-in term.s, Int. module inserts, polar white matt

      €0.00  / *
    • 936562509

      Change-over switch, Integro - Design Flow/Pure, polar white glossy

      €0.00  / *
    • 918282595

      Integro Flow-Frame 1-Gang with Hinged Cover, Imprint IP44, Anthracite Matt

      €0.00  / *
    • 961852505

      Socket outlet w. earthing pin, screw term.s, Int. module inserts, anthr. matt

      €0.00  / *

    Technical properties

    Mater­ials
    • Colour
      Black
    Dimen­sions
    • Height
      55.90 mm
    • Width
      55.90 mm
    • Depth
      2.40 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      integro

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration 91853
    PDF
    RoHS report 91853
    PDF

    Downloads

    • Image 91853  | Hager

      Product Image 91853

    • Product datasheet

      Image Hager Product data sheet 91853  | Hager

      Hager Product data sheet 91853

      SEALING Integro IP44, black

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1195

      PDF
      341,79 kB
    More documentation

    Discover more of this product range

      5
    • 1
      91933 - Contact protection box 3gang, Integro module inserts, grey
      91933
      Contact protection box 3gang, Integro module inserts, grey
    • 2
      9191201 - Contact protection box 2gang horizontal, deep, Integro module inserts, grey
      9191201
      Contact protection box 2gang horizontal, deep, Integro module inserts, grey
    • 3
      9191502 - Contact protection box 2gang, Integro module inserts, grey
      9191502
      Contact protection box 2gang, Integro module inserts, grey
    • 4
      945162505 - Integro Flow, Blind Plug Anthracite Matt
      945162505
      Integro Flow, Blind Plug Anthracite Matt
    • 5
      91820 - Contact protection box Ø 45 mm, Integro module inserts, grey
      91820
      Contact protection box Ø 45 mm, Integro module inserts, grey

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability