Ctrl on/off sw 2p impr "0", 12 V, Ctrl LED, Integro - Design Flow/Pure, anth m 937622535
EAN
4011334306092
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Box for built-in mounting in the wall/ceiling 6 products available -
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current5 A
-
Rated current5 A
Voltage
-
Rated voltage12 V
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with central cover plate
Connectivity
-
Mounting typeBuilt in installation, Screw mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth10 mm
-
Built-in depth flush-mounted boxes10 mm
Safety
-
Ingress Protection (IP) classIP44
Architecture
-
Control/operation elementSingle rocker
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingFor lighting and monitoring circuit
-
Switch mode2-pole off
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation