Integro Flow/Pure Frame, 2-Gang Stainless Steel, Lacquered 918262524
Complete your system
Optional accessories
-
Rocker switch 19 products available -
Push-switch button 10 products available -
Venetian blind switch/-push button 1 products available -
Modular socket outlet 14 products available -
Dimmer 3 products available -
Box for built-in mounting in the wall/ceiling 2 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourStainless steel
-
RAL codeSimilar to RAL 9022
-
Surface finishMatt
-
MaterialStainless steel, Thermoplastic
-
TreatmentVarnished
Dimensions
-
Height59.50 mm
-
Width119 mm
-
Depth9 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 918262524
Integro Flow/Pure Frame, 2-Gang Stainless Steel, Lacquered
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1198
PDF429,24 kB
More documentation