Ctrl on/off switch 2p impr "0", red lens, Integro - Design Flow/Pure, anth m 937522505
EAN
4011334240211
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See All (10)Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 41 products available
Accessories mandatory
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 AX (100W LED (SBL))
-
Rated current10 A
Voltage
-
Rated voltage250 V
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with central cover plate
Connectivity
-
Mounting typeBuilt in installation, Screw mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth10 mm
-
Built-in depth flush-mounted boxes13 mm
Safety
-
Ingress Protection (IP) classIP44
Architecture
-
Control/operation elementSingle rocker
Texts
-
Type of connectionWith screw terminals
-
LightingWith integral neon lamp, For lighting and monitoring circuit
-
Switch mode2-pole
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 937522505
Ctrl on/off switch 2p impr "0", red lens, Integro - Design Flow/Pure, anth m
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-12-17
PDF273,46 kB
Declaration of conformity International 2021-11-19
Declaration of conformity International 2021-12-13
PDF269,32 kB
More documentation