Frame 1gang, Integro Pure, polar white glossy 919752509
Also available in
Product colour - Polar white
Number of gangs
Complete your system
Optional accessories
-
Rocker switch 18 products available -
Push-switch button 9 products available -
Venetian blind switch/-push button 1 products available -
Modular socket outlet 14 products available -
Dimmer 3 products available -
Box for built-in mounting in the wall/ceiling 3 products available
Complete your system
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourPolar white
-
RAL codeSimilar to RAL 9010
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height59.50 mm
-
Width59.50 mm
-
Depth9 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 919752509
Frame 1gang, Integro Pure, polar white glossy
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1198
PDF429,24 kB
More documentation