The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - func­tion
  • Socket outlets
  • Socket outlets inter­na­tional
  • 961852505
  • Switch ranges - func­tion

Socket outlet w. earthing pin, screw term.s, Int. module inserts, anthr. matt 961852505

EAN
4011334240631
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Socket outlet w. earthing pin, screw term.s, Int. module inserts, anthr. matt

961852505

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
9191501
9191501
Contact protection box 2gang, Integro module inserts, grey
Add to a list
Add to a list
9191502
9191502
Contact protection box 2gang, Integro module inserts, grey
Add to a list
Add to a list
91820
91820
Contact protection box Ø 45 mm, Integro module inserts, grey
Add to a list
Add to a list
91933
91933
Contact protection box 3gang, Integro module inserts, grey
Add to a list
Add to a list
918282595
918282595
Integro Flow-Frame 1-Gang with Hinged Cover, Imprint IP44, Anthracite Matt
Add to a list
Add to a list
91883
91883
Contact protection box Ø 49 mm, deep, Integro module inserts, grey
Add to a list
Add to a list

Optional accessories

  • Accessor­ies/s­pare parts for domestic switching devices 1 products available

Complete your system

  • Accessor­ies/s­pare parts for domestic switching devices
  • 91853

    SEALING Integro IP44, black

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    Anthra­cite
  • RAL code
    7021
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    55.50 mm
  • Width
    55.50 mm
  • Number of units
    1
  • Built-in depth flush-­mounted boxes
    29 mm
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connec­tion
    Screw terminal
  • Mounting type
    Built in install­a­tion, Screw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    Earthing pin
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    Yes
  • With signal lamp
    No
  • With lock
    No
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    1
Safety
  • With enhanced contact protec­tion
    No
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB
Hager REACH declaration 961852505
PDF

Downloads

  • Image 961852505  | Hager

    Product Image 961852505

  • Product datasheet

    Image Hager Product data sheet 961852505  | Hager

    Hager Product data sheet 961852505

    Socket outlet w. earthing pin, screw term.s, Int. module inserts, anthr. matt

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-12-05

    PDF
    311,40 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    dc22-1054

    PDF
    305,78 kB
More documentation

Discover more of this product range

    5
  • 1
    945702505 - Power sock. outl. 12 V, impr. 20 A f. vehicle, Int. module inserts, anthr. matt
    945702505
    Power sock. outl. 12 V, impr. 20 A f. vehicle, Int. module inserts, anthr. matt
  • 2
    67657901 - Soc.out. earth. pin, enhncd contact prot., screw-in lift term.,1930/glass,bl.gl.
    67657901
    Soc.out. earth. pin, enhncd contact prot., screw-in lift term., 1930/glass, bl.gl.
  • 3
    6768792089 - Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy
    6768792089
    Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy
  • 4
    961952505 - sock. outl. w. earth.pin FR/BE, cont. prot., screw term, Int. ins., anthr. mt
    961952505
    sock. outl. w. earth.pin FR/BE, cont. prot., screw term, Int. ins., anthr. mt
  • 5
    961842501 - SOCKET Integro BROWN
    961842501
    SOCKET Integro BROWN

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability