Frame 1gang, Integro Pure, chrome matt, galvanised 919752528
EAN
4011334305927
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Push-switch button 7 products available -
Installation switch 18 products available -
Venetian blind switch/-push button 1 products available -
Dimmer 3 products available -
Box for built-in mounting in the wall/ceiling 3 products available -
Socket outlet 10 products available
Complete your system
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourChrome
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentChrome plated
Dimensions
-
Height59.50 mm
-
Width59.50 mm
-
Depth9 mm
-
Number of units horizontal1
-
Number of units vertical1
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 919752528
Frame 1gang, Integro Pure, chrome matt, galvanised
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-06-02
PDF218,22 kB
Declaration of conformity International 2022-05-23
Declaration of conformity International 2022-06-02
PDF211,37 kB
More documentation