Surface-mounted housing high surface-mounted, Integro Flow/Pure, polar white gl. 911512509
EAN
4011334239567
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 22 products available
Referenced by
Technical properties
Capacity
-
Number of modules0
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height59.50 mm
-
Width59.50 mm
-
Depth41 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
-
Mounting onSurface mounting
Accessories
-
With frame coverNo
Safety
-
Ingress Protection (IP) classIP20
-
Related Systemsintegro
-
Related Seriesintegro flow, integro pure
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation