The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Light control - Berker Integro
    • 928762509
    EAN
    4011334286646
    Packaging
    1 Piece
    • Light control - Berker Integro

    Integro Flow/Pure, Rotary Dimmer 12V= with Setting and Frame, Polar White Glossy 928762509

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Integro Flow/Pure, Rotary Dimmer 12V= with Setting and Frame, Polar White Glossy

    928762509

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Ther­mo­plastic
    Dimen­sions
    • Diameter axis
      4 mm
    • Built-in depth
      33 mm
    • Height
      55 mm
    • Width
      55.50 mm
    • Depth
      54.50 mm
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push & rotative switch
    Texts
    • Dimming prin­ciple
      With pulse width modu­la­tion (PWM)
    • Fuse
      Short-­cir­cuit and over­load-­proof (elec­tronic fuse)
    • Install­a­tion mode
      For 4-hole screw fastening
    • Type of connec­tion
      With screw terminals
    Equip­ment
    • Substa­tion input
      No

    Downloads

    • Image 928762509  | Hager

      Product Image 928762509

    • Product datasheet

      Image Hager Product data sheet 928762509  | Hager

      Hager Product data sheet 928762509

      Integro Flow/Pure, Rotary Dimmer 12V= with Setting and Frame, Polar White Glossy

      PDF
    • Installation manual

      Image Manual for 9287625xx - Rotary dimmer with setting knob 12 V (EN, 2006-05)  | Hager

      Manual for 9287625xx - Rotary dimmer with setting knob 12 V (EN, 2006-05)

      Installation manual en-GB 2020-01-01

      PDF
      44,21 kB
    More documentation

    Discover more of this product range

      5
    • 1
      9365609 - Change-over switch, Integro - Design Classic, polar white glossy
      9365609
      Change-over switch, Integro - Design Classic, polar white glossy
    • 2
      936512509 - On/off switch, Integro - Design Flow/Pure, polar white glossy
      936512509
      On/off switch, Integro - Design Flow/Pure, polar white glossy
    • 3
      936562505 - Change-over switch, Integro - Design Flow/Pure, anthracite matt
      936562505
      Change-over switch, Integro - Design Flow/Pure, anthracite matt
    • 4
      936562510 - Change-over switch, Integro - Design Flow/Pure, black glossy
      936562510
      Change-over switch, Integro - Design Flow/Pure, black glossy
    • 5
      936712528 - Push-button, NO contact, screw terms, Integro - Design Flow/Pure, chr m, galv
      936712528
      Push-button, NO contact, screw terms, Integro - Design Flow/Pure, chr m, galv

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability