Frame 1gang, Integro Classic, red glossy 9182786
EAN
4011334288350
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Box for built-in mounting in the wall/ceiling 3 products available -
Socket outlet 10 products available -
Surface-mounted housing for flush-mounted switching device 1 products available -
Installation switch 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourRed
-
RAL code3002, 3003
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height59.50 mm
-
Width59.50 mm
-
Depth9 mm
-
Number of units horizontal1
-
Number of units vertical1
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 9182786
Frame 1gang, Integro Classic, red glossy
PDF -
Declaration of conformity
Declaration of conformity International 2023-08-28
PDF313,82 kB
More documentation