Frame 2gang, Integro Classic, chrome glossy, galvanised 9182618
EAN
4011334053262
Packaging
2 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Box for built-in mounting in the wall/ceiling 2 products available -
Socket outlet 10 products available -
Surface-mounted housing for flush-mounted switching device 1 products available -
Installation switch 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourChrome
-
RAL code9023
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentChrome plated
Dimensions
-
Height80.70 mm
-
Width151.70 mm
-
Depth9.90 mm
-
Number of units horizontal2
-
Number of units vertical2
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 9182618
Frame 2gang, Integro Classic, chrome glossy, galvanised
PDF -
Declaration of conformity
Declaration of conformity International 2023-08-28
PDF313,82 kB
More documentation