The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Frames and surface-­mounted hous­ings - Berker Integro
    • 918252506
    EAN
    4011334241294
    Packaging
    10 Pieces
    • Frames and surface-­mounted hous­ings - Berker Integro

    Integro Flow, Surface-Mounted Spacer Ring Grey Glossy 918252506

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Integro Flow, Surface-Mounted Spacer Ring Grey Glossy

    918252506

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      1
    Mater­ials
    • Colour
      Grey
    • RAL code
      Similar to RAL 7038
    • Surface finish
      Glossy
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      59.30 mm
    • Width
      59.30 mm
    • Depth
      10 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal, Vertical
    Accessories
    • With frame cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      integro
    • Related Series
      integro flow

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration 918252506
    PDF
    RoHS report 918252506
    PDF

    Downloads

    • Image 918252506  | Hager

      Product Image 918252506

    • Product datasheet

      Image Hager Product data sheet 918252506  | Hager

      Hager Product data sheet 918252506

      Integro Flow, Surface-Mounted Spacer Ring Grey Glossy

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-08-28  | Hager

      Declaration of conformity International 2023-08-28

      PDF
      313,82 kB
    More documentation

    Discover more of this product range

      5
    • 1
      919762518 - Frame 2gang, Integro Pure, chrome glossy, galvanised
      919762518
      Frame 2gang, Integro Pure, chrome glossy, galvanised
    • 2
      918272528 - Frame 1gang, Integro Flow, chrome matt, galvanised
      918272528
      Frame 1gang, Integro Flow, chrome matt, galvanised
    • 3
      918272510 - Integro Flow Frame, 1-Gang Black Glossy
      918272510
      Integro Flow Frame, 1-Gang Black Glossy
    • 4
      919762509 - Frame 2gang, Integro Pure, polar white glossy
      919762509
      Frame 2gang, Integro Pure, polar white glossy
    • 5
      918272538 - Frame 1gang, Integro Flow, gold glossy, galvanised
      918272538
      Frame 1gang, Integro Flow, gold glossy, galvanised

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability